SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ML1106-1CA20-0A
Product
Image similar
EchoMax XRS-5 Ultrasonic level transducer: continuous, non-contact, 8 m (26 ft) range, for liquids and slurries. Mounting thread: 1" NPT (Taper), ANSI/ASME B1.20.1 Cable length: 30 m (98.43 ft) Facing: Standard (CSM rubber) Approvals: CSA Class I, Div. 2, Groups A, B, C, D; CSA Class II, Div. 1, Groups E, F, G; FM Class I, Zone 1, AEx m IIC, T6; FM Class II, III, Div. 1, Groups E, F, G T6; ATEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; ATEX II 2GD Ex tb IIIC T85°C Db; UKEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; UKEX II 2GD Ex tb IIIC T85°C Db; IECEx Ex mb IIC T6 Gb, Ta = -20°C to +65°C; IECEx Ex tb IIIC T85°C Db; INMETRO Ex mb IIC T6 Gb, IP66/IP68, -20°C = Ta = +65°C; INMETRO Ex tb IIIC T85°C Db, IP66/IP68; CE, UKCA, RCM, KC . . Flange: Without mounting flange
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML1106-1CA20-0A
Product Description EchoMax XRS-5 Ultrasonic level transducer: continuous, non-contact, 8 m (26 ft) range, for liquids and slurries. Mounting thread: 1" NPT (Taper), ANSI/ASME B1.20.1 Cable length: 30 m (98.43 ft) Facing: Standard (CSM rubber) Approvals: CSA Class I, Div. 2, Groups A, B, C, D; CSA Class II, Div. 1, Groups E, F, G; FM Class I, Zone 1, AEx m IIC, T6; FM Class II, III, Div. 1, Groups E, F, G T6; ATEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; ATEX II 2GD Ex tb IIIC T85°C Db; UKEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; UKEX II 2GD Ex tb IIIC T85°C Db; IECEx Ex mb IIC T6 Gb, Ta = -20°C to +65°C; IECEx Ex tb IIIC T85°C Db; INMETRO Ex mb IIC T6 Gb, IP66/IP68, -20°C = Ta = +65°C; INMETRO Ex tb IIIC T85°C Db, IP66/IP68; CE, UKCA, RCM, KC . . Flange: Without mounting flange
Product family EchoMax XRS-5
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8L1
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Factory Production Time 10 Day/Days
Net Weight (kg) 1.500 Kg
Packaging Dimension 198.00 x 409.00 x 137.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90329000
LKZ_FDB/ CatalogID FI01-4
Product Group 4710
Group Code R3P0
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2003.01.10
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-06
eClass 14 27-20-05-06
eClass 6 27-20-05-06
eClass 7.1 27-20-05-06
eClass 8 27-20-05-06
eClass 9 27-20-05-06
eClass 9.1 27-20-05-06
ETIM 7 EC003001
ETIM 8 EC003001
ETIM 9 EC003001
|
You can also add options to the product.
;