SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ML5050-0CA12-1DA0
Product
SITRANS LUT400 Series Ultrasonic level controller: continuous, non-contact, 60 m (197 ft) range. Monitors level, volume, and volume flow in liquids, slurries, and solids. With high accuracy volume flow and built in data logging. - Model: SITRANS LUT440 - High accuracy Open Channel Monitor Enclosure Display Options: With display Input Voltage: 100 to 230 V AC +/- 15% Cable Inlet: 3 cable inlets, 3 M20 plastic cable glands supplied Number of measurement points: Single point system (includes one transducer input,one mA output and one external temperature sensor input) Communications & I/O: HART, 2 discrete inputs, 3 relays Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, FM, CCSAUS, UL, RCM, EAC, KC -
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5050-0CA12-1DA0
Product Description SITRANS LUT400 Series Ultrasonic level controller: continuous, non-contact, 60 m (197 ft) range. Monitors level, volume, and volume flow in liquids, slurries, and solids. With high accuracy volume flow and built in data logging. - Model: SITRANS LUT440 - High accuracy Open Channel Monitor Enclosure Display Options: With display Input Voltage: 100 to 230 V AC +/- 15% Cable Inlet: 3 cable inlets, 3 M20 plastic cable glands supplied Number of measurement points: Single point system (includes one transducer input,one mA output and one external temperature sensor input) Communications & I/O: HART, 2 discrete inputs, 3 relays Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, FM, CCSAUS, UL, RCM, EAC, KC -
Product family SITRANS LUT400 series
Product Lifecycle (PLM) PM400:Phase out announcement
PLM Effective Date Product phase-out since: 2024.10.15
Price data
Price Group / Headquarter Price Group 8L1
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Factory Production Time 5 Day/Days
Net Weight (kg) 3.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9032890029
LKZ_FDB/ CatalogID FI01-4
Product Group 4719
Group Code R3P0
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 2003.01.10
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-17
eClass 14 27-20-05-17
eClass 9 27-20-05-17
eClass 9.1 27-20-05-17
|
You can also add options to the product.
;