SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ML5501-0AA10
Product
Image similar
Pointek CLS100 RF Capacitance point level switch, stainless steel process connection. Detects level and interface in liquids, solids, slurries and foam. Compact, with 100 mm (4 inch) insertion, adaptable sensitivity, with the ability to tune out build-up on probe. . . Process connection: 3/4" NPT ((Taper), ANSI/ASME B1.20.1) Approvals: General Purpose: CE,CSA,FM,RCM Device version: Integral cable version (PPS probe) Overfill Protection: Not required
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5501-0AA10
Product Description Pointek CLS100 RF Capacitance point level switch, stainless steel process connection. Detects level and interface in liquids, solids, slurries and foam. Compact, with 100 mm (4 inch) insertion, adaptable sensitivity, with the ability to tune out build-up on probe. . . Process connection: 3/4" NPT ((Taper), ANSI/ASME B1.20.1) Approvals: General Purpose: CE,CSA,FM,RCM Device version: Integral cable version (PPS probe) Overfill Protection: Not required
Product family Pointek CLS100
Product Lifecycle (PLM) PM400:Phase out announcement
PLM Effective Date Product phase-out since: 2024.05.21
Price data
Price Group / Headquarter Price Group 8L3
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-4
Product Group 4717
Group Code R3P0
Country of origin Malta
Compliance with the substance restrictions according to RoHS directive Since: 2017.07.20
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-03
eClass 14 27-20-05-03
eClass 6 27-20-05-03
eClass 7.1 27-20-05-03
eClass 8 27-20-05-03
eClass 9 27-20-05-03
eClass 9.1 27-20-05-03
ETIM 8 EC002993
ETIM 9 EC002993
|
You can also add options to the product.
;