SITRANS LC300 Capacitance level transmitter, rod design: continuous, contact, monitors level or interface in liquids or solids. Extension options up to 5 m (16.40 ft). Process Connection Welded flange, 316L (1.4404) stainless steel, Type A flat faced: DN 50, PN 16 Probe Length: Probe Length (Lengths from flange face) (Threaded lengths include process thread.): Extended rod, factory adjusted length 1001 to 2000 mm (39.41 to 78.74") Thermal Isolator: Without thermal isolator Wetted Seals: FKM Probe Material: 19 mm (0.75") diameter 316L stainless steel, PFA lined rod Approvals: General Safety CSA, FM, CE, UKCA, RCM Enclosure: Aluminum epoxy coated 2 x 1/2" NPT via adapter - cable inlet, IP65 .
Article Number (Market Facing Number) |
7ML5670-6EB00-0AA0 |
Product Description |
SITRANS LC300 Capacitance level transmitter, rod design: continuous, contact, monitors level or interface in liquids or solids. Extension options up to 5 m (16.40 ft). Process Connection Welded flange, 316L (1.4404) stainless steel, Type A flat faced: DN 50, PN 16 Probe Length: Probe Length (Lengths from flange face) (Threaded lengths include process thread.): Extended rod, factory adjusted length 1001 to 2000 mm (39.41 to 78.74") Thermal Isolator: Without thermal isolator Wetted Seals: FKM Probe Material: 19 mm (0.75") diameter 316L stainless steel, PFA lined rod Approvals: General Safety CSA, FM, CE, UKCA, RCM Enclosure: Aluminum epoxy coated 2 x 1/2" NPT via adapter - cable inlet, IP65 .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
8L3 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Factory Production Time |
17 Day/Days |
Net Weight (kg) |
2.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
90261029 |
LKZ_FDB/ CatalogID |
FI01-4 |
Product Group |
4717 |
Group Code |
R3P0 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 2017.07.20 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|