SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ML5745-1AC02-1CA0
Product
Image similar
SITRANS LVL100 Vibrating point level switch. Detects level and material in liquids and slurries. Compact, with 40 mm (1.6 inch) insertion. Approvals: ordinary location, CE Version/Process Temperature: Standard -40 to 100 C Process connection: Thread G 1/2" (DIN 3852-A) PN64 / 316L Electronics: Transistor output PNP 10...55 V DC Housing: 316L Electrical connection / Protection: Acc. to DIN43650 incl. plug with QuickOn connection / IP65 . .
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5745-1AC02-1CA0
Product Description SITRANS LVL100 Vibrating point level switch. Detects level and material in liquids and slurries. Compact, with 40 mm (1.6 inch) insertion. Approvals: ordinary location, CE Version/Process Temperature: Standard -40 to 100 C Process connection: Thread G 1/2" (DIN 3852-A) PN64 / 316L Electronics: Transistor output PNP 10...55 V DC Housing: 316L Electrical connection / Protection: Acc. to DIN43650 incl. plug with QuickOn connection / IP65 . .
Product family SITRANS LVL100
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8LO
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time 17 Day/Days
Net Weight (kg) 0.250 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623606062
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-4
Product Group 4723
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2017.07.20
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-31-06
eClass 14 27-27-31-06
eClass 6 27-27-32-02
eClass 7.1 27-27-32-02
eClass 8 27-27-32-02
eClass 9 27-27-32-02
eClass 9.1 27-27-32-02
ETIM 8 EC004309
ETIM 9 EC004309
|
You can also add options to the product.
;