SIMATIC PC, spare part Lithium-Metal CMOS Battery 3V, VARTA CR 1/2 AA; Battery type: LM188; for Box PC 620/627/827/B/C/D; Box PC 820/840/V2; Panel PC 670/677/B/C/D; Microbox PC 420/427B; IPC427C; PG720/740/760, Duty to supply information according to article 33, REACH regulation: the product contains the following substance from the candidate list in concentrations exceeding 0.1% by weight: 1,2-Dimethoxyethane, Ethylene glycol dimethyl ether (EGDME) (CAS 110-71-4; EC NO 203-794-9)
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
A5E00331143 |
Product Description |
SIMATIC PC, spare part Lithium-Metal CMOS Battery 3V, VARTA CR 1/2 AA; Battery type: LM188; for Box PC 620/627/827/B/C/D; Box PC 820/840/V2; Panel PC 670/677/B/C/D; Microbox PC 420/427B; IPC427C; PG720/740/760, Duty to supply information according to article 33, REACH regulation: the product contains the following substance from the candidate list in concentrations exceeding 0.1% by weight: 1,2-Dimethoxyethane, Ethylene glycol dimethyl ether (EGDME) (CAS 110-71-4; EC NO 203-794-9)
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Phase out announcement |
PLM Effective Date |
Product phase-out since: 2024.10.01 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
208 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Factory Production Time |
1 Day/Days |
Net Weight (kg) |
0.010 Kg |
Packaging Dimension |
12.40 x 17.60 x 1.50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169628310 |
UPC |
040892694154 |
Commodity Code |
85065030 |
LKZ_FDB/ CatalogID |
IC10-E |
Product Group |
4335 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 2005.03.18 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-91 |
eClass |
14 |
19-20-01-91 |
eClass |
6 |
19-20-91-90 |
eClass |
7.1 |
19-20-91-90 |
eClass |
8 |
19-20-91-90 |
eClass |
9 |
19-20-91-90 |
eClass |
9.1 |
19-20-91-90 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
6628 |
UNSPSC |
15 |
43-21-16-12 |
|
|
|
|