Floating point accuracy
|
|
|
|
✓ 80 bit
|
Linear interpolating axes:
|
|
|
|
4
|
|
|
Restricted functionality of the export version.
The number of simultaneously traversing axes is restricted to 4.
|
|
8
|
Fast Interpolation Cycle
|
|
Reduction of the interpolation cycle to 2 ms possible.
Restriction: No spindle function
|
6FC5800‑0CM11‑0YB0
|
O Fabrication PERFORMANCE package
|
Circle via center point and end point
|
|
|
|
✓
|
Circle via interpolation point
|
|
|
|
✓
|
Helical interpolation
|
|
Restricted functionality of the export version: 2D+2
|
|
2D+6
|
Universal interpolator NURBS (non-uniform rational B splines)
|
|
|
|
✓
|
Continuous-path mode with programmable rounding clearance
|
|
|
|
✓
|
Compressor for 3-axis/5-axis machining
|
|
|
|
✓
|
Continue machining at the contour (retrace support) Run MyCC /RESU
|
|
Requirements:
Cross-mode actions ASUB and synchronized actions.
Included in the ECO package
|
|
Fabrication ADVANCED package Fabrication PERFORMANCE package
|
Spline interpolation (A, B and C splines)
|
|
|
|
TECHNOLOGY package
|
Polynomial interpolation
|
|
|
|
PERFORMANCE package
|
Multi-axis interpolation > 4 interpolating axes
|
|
Requirement:
CNC‑SW variant with full functional scope
|
|
TECHNOLOGY package
|
Motion control:
|
|
|
|
|
|
|
|
6FC5800‑0CS07‑0YB0
|
O PERFORMANCE package TECHNOLOGY package
|
Continuous-path mode (G64) extended
|
|
|
6FC5800-0CS37-0YB0
|
O
|
Position setpoint filter (extended)
|
|
|
6FC5800-0CS38-0YB0
|
O
|