SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FL6034-2AF21-1MH1
Product
SIMOTICS S-1FL6 voltage supply 230 V 3AC Pn=0.4 kW; Nn=3000 rpm M0=1.27 Nm; MN=1.27 Nm. Shaft height 30 mm absolute encoder Single-turn 21-bit with smooth shaft Tolerance N with holding brake Degree of protection IP65 with fitting oil seal for drive V90
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 1FL6034-2AF21-1MH1
Product Description SIMOTICS S-1FL6 voltage supply 230 V 3AC Pn=0.4 kW; Nn=3000 rpm M0=1.27 Nm; MN=1.27 Nm. Shaft height 30 mm absolute encoder Single-turn 21-bit with smooth shaft Tolerance N with holding brake Degree of protection IP65 with fitting oil seal for drive V90
Product family 1FL6 servomotors for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group DMS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Working day/Working days
Net Weight (kg) 1,920 Kg
Packaging Dimension 182,00 x 316,00 x 170,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948675526
UPC 804766956065
Commodity Code 85015100
LKZ_FDB/ CatalogID NC81
Product Group (PCK/FAGR) 3585
Group Code (GCK/GBK) R220
Country of origin Čína
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number 0d10a517-4640-41ea-b4d2-3a93b3a17dd6
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
Frequently bought together:
6SL3210-1KE14-3AB2
SINAMICS G120C 额定功率 3AC380-480V +10/-20% 47-63Hz 低过载:1.5kW,基于 150% 3s,110% 57s,100% 240s 高过载:1,1kW,基于 200% 3s,150% 57s,100% 240s 集成式 A 类滤波器 外部 24V I/O 接口: 6DI,2DO,1AI,1AO,1Mot_t Safe Torque Off,集成 现场总线:USS/MODBUS RTU 保护:IP20/UL 敞开式 规格:FSAA 173X73X155(高X宽X深)
6SL3210-1KE21-3AB1
SINAMICS G120C 额定功率 3AC380-480V +10/-20% 47-63Hz 低过载:5.5kW,基于 150% 3s,110% 57s,100% 240s 高过载:4.0kW,基于 200% 3s,150% 57s,100% 240s 集成式 A 类滤波器 外部 24V I/O 接口: 6DI,2DO,1AI,1AO,1Mot_t Safe Torque Off,集成 现场总线:USS/MODBUS RTU 保护:IP20/UL 敞开式 规格:FSB 196X100X203(高X宽X深)
6SL3255-0AA00-4HA1
手持设备用于 智能型操作面板(Intelligent Operator Panel) IOP-2 包括 IOP-2,手持外壳 电源(国际) 蓄电池(4xAA) RS-232 连接电缆 (3m)和 USB-电缆(1m) 提示:KC-认证 提示:KC-认证
;