SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KD9103-3
Product
Accessory for 3KD size 1/2, 3KF size 1 3KC0 size 1/2, Auxiliary switch 1 change-over contact, solid-state-compatible with connecting cable 500 mm
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KD9103-3
Product Description Accessory for 3KD size 1/2, 3KF size 1 3KC0 size 1/2, Auxiliary switch 1 change-over contact, solid-state-compatible with connecting cable 500 mm
Product family Accessories and Spare Parts
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1CL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 2 Working day/Working days
Net Weight (kg) 0,111 Kg
Packaging Dimension 100,00 x 80,00 x 120,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869474083
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group (PCK/FAGR) 5378
Group Code (GCK/GBK) P360
Country of origin Čína
Compliance with the substance restrictions according to RoHS directive Since: 24.11.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-02
eClass 14 27-37-13-02
eClass 6 27-37-13-02
eClass 7.1 27-37-13-02
eClass 8 27-37-13-02
eClass 9 27-37-13-02
eClass 9.1 27-37-13-02
ETIM 7 EC000041
ETIM 8 EC000041
ETIM 9 EC000041
|
Buy product
Quantity 1 Piece
Frequently bought together:
1FT7086-5AF71-1CG1
SIMOTICS S Synchronous motor 1FT7, M0=28Nm (100K) NN=3000rpm, PN=5.65kW Naturally cooled Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) POWER CONNECTOR ROTATABLE ABSOLUTE ENCODER 24 BITS + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT, W/O HOLDING BRAKE; ACC. TOLERANCE N VIBRATION SEVERITY GRADE A, DEGREE OF PROTECTION IP 65
3KD9103-5
Accessory for 3KD size 1/2, 3KF size 1 3KC0 size 1/2 Auxiliary switch module for max. 2 auxiliary switches
3NP1143-1DA20
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH1, 250 A, for assembly and installation on mounting plate, Box terminal, Cover level 70 mm
1FK7042-2AF71-1CB2
SIMOTICS S SIMOTICS S-1FK7 1FK7-CT synchronous motor PN=0.82 kW UDC=600 V M0=3 Nm (100K); NN=3000 r/min; naturally cooled design MB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 24 bit +12 bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) shaft with feather key, tolerance N with holding brake degree of protection IP65 DE flange IP67
1FK7063-2AH71-1CG0
SIMOTICS S synchronous motor 1FK7-CT PN=1.4 kW; UDC=600 V M0=11 Nm (100K); NN=4500 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 24-bit +12- bit multi-turn with DRIVE-CLiQ interface (encoder AM24DQI) smooth shaft, tolerance N without holding brake degree of protection IP64
;