- Accionamientos
- Automatización
- Energía
- Distribución de corriente - Baja tensión
- Componentes de baja tensión
- Aparatos de protección
- Aparatos de maniobra
- Interruptores-seccionadores
- Interruptores-seccionadores sin fusibles
- SENTRON Interruptores principales y de parada de emergencia 3LD hasta 250 A
- SENTRON Interruptores-seccionadores 3KD hasta 1600 A
- SENTRON Interruptores-seccionadores 3KA, 3KE hasta 1000 A
- SENTRON Interruptores-seccionadores 3VA en formato MCCB hasta 250 A
- Interruptores-seccionadores con fusibles
- Interruptores-seccionadores-fusibles
- Conmutadores de red y conmutadores de carga
- Aparatos de maniobra
- Transformadores, timbres y bases de enchufe
- Sistemas de embarrado
- Aparatos de medida y monitorización de energía
- Aparatos de vigilancia
- Bornes para carril
- Soluciones de digitalización
- Software para distribución de energía - Baja tensión
- DELTA Switches and Socket Outlets
- Compensación de potencia reactiva
- Sistemas para baja tensión
- Distribución descentralizada de la energía
- Distribución de corriente (media tensión)
- Automatización energética y red eléctrica inteligente
- Servicios eléctricos
- Building Technologies
- Control y distribución de baja tensión
- Market-specific solutions
- Servicios
- Software
- ... y todo lo que usted también pueda necesitar
| |
SENTRON, Switch disconnector 3LD, main switch, 6-pole, Iu: 32 A, Operating power / at AC-23 A at 400 V: 11.5 kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle
Article Number (Market Facing Number) |
3LD2203-3VK51 |
Product Description |
SENTRON, Switch disconnector 3LD, main switch, 6-pole, Iu: 32 A, Operating power / at AC-23 A at 400 V: 11.5 kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle
|
Product family |
Basic Devices |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1CL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,381 Kg |
Packaging Dimension |
87,00 x 102,00 x 102,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209491342 |
UPC |
754554929255 |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5887 |
Group Code (GCK/GBK) |
P360 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-14-03 |
eClass |
14 |
27-37-14-03 |
eClass |
6 |
27-37-14-03 |
eClass |
7.1 |
27-37-14-03 |
eClass |
8 |
27-37-14-03 |
eClass |
9 |
27-37-14-03 |
eClass |
9.1 |
27-37-14-03 |
ETIM |
7 |
EC000216 |
ETIM |
8 |
EC000216 |
ETIM |
9 |
EC000216 |
UNSPSC |
15 |
39-12-22-33 |
|
|
|
|