- 驱动技术
- 自动化技术
- 能源
- 低压配电与电气安装技术
- 低压元器件
- Protection Devices
- Switching Devices
- Switch Disconnectors
- Fuseless Switch Disconnectors
- 3LD 主控和急停开关,125 A 及以下
- Basic Devices
- Accessories
- 前端安装
- 地面安装
- 配线板安装
- 模塑外壳
- DC 应用
- 附件
- SENTRON 3LC Main Switches
- SENTRON 3KD Switch Disconnectors
- 3KA,3KE隔离开关,1000 A 及以下
- SENTRON 3VA Switch Disconnectors in MCCB design up to 250 A
- Switch Disconnectors with Fuses
- Fuse Switch Disconnectors
- 隔离开关
- Switching Devices
- 变压器与插座
- Busbar systems
- 测量装置与 e-counter 量表
- 监视器
- 端子板
- Digitalization solutions
- 软件
- 开关产品和装置
- Reactive power compensation
- 低压系统
- Decentralized power distribution
- 中压配电与电气安装技术
- Energy Automation and Smart Grid
- Electrical Services
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
SENTRON, Molded case switch 3LD5 UL, Main switch, 4-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 30A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 20hp, IEC: 32A, Operating power at AC-23A at 400V: 15kW, floor mounting with direct handle, black, incl. terminal covers for the infeed side
Article Number (Market Facing Number) |
3LD5000-0TL11 |
Product Description |
SENTRON, Molded case switch 3LD5 UL, Main switch, 4-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 30A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 20hp, IEC: 32A, Operating power at AC-23A at 400V: 15kW, floor mounting with direct handle, black, incl. terminal covers for the infeed side
|
Product family |
Basic Devices |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1CL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,413 Kg |
Packaging Dimension |
93,00 x 80,00 x 70,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869575469 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group (PCK/FAGR) |
5887 |
Group Code (GCK/GBK) |
P360 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-14-03 |
eClass |
14 |
27-37-14-03 |
eClass |
6 |
27-37-14-03 |
eClass |
7.1 |
27-37-14-03 |
eClass |
8 |
27-37-14-03 |
eClass |
9 |
27-37-14-03 |
eClass |
9.1 |
27-37-14-03 |
ETIM |
7 |
EC000216 |
ETIM |
8 |
EC000216 |
ETIM |
9 |
EC000216 |
|
|
|
|