- Antriebstechnik
- Automatisierungstechnik
- Energy
- Stromverteilung - Niederspannung
- Niederspannungs-Komponenten
- Schutzgeräte
- Offene Leistungsschalter
- Kompaktleistungsschalter
- Leitungsschutzschalter
- Fehlerstrom-Schutzeinrichtungen
- Elektronische Schutzschaltgeräte
- SENTRON Brandschutzschalter
- Sicherungssysteme
- Einführung
- SENTRON Sicherungssystem NEOZED
- SENTRON Sicherungssystem DIAZED
- SENTRON Zylindersicherungssystem
- SENTRON UL-Sicherungssysteme
- SENTRON NH-Sicherungssystem
- SENTRON Halbleiterschutzsicherungen SITOR
- Bauform NH
- Bauform Zylindersicherungen
- Bauform SILIZED
- SENTRON Photovoltaik-Sicherungen
- Sammelschienen und Zubehör
- Überspannungsschutzgeräte
- Schaltgeräte
- Sammelschienensysteme
- Messgeräte und Energiemonitoring
- Überwachungsgeräte
- Reihenklemmen
- Digitalisierungslösungen
- Software für Stromverteilung - Niederspannung
- DELTA Schalter und Steckdosen
- Blindleistungskompensation
- Niederspannungs-Systeme
- Dezentrale Energieverteilung
- Stromverteilung - Mittelspannung
- Energieautomatisierung und Smart Grid
- Electrical Services
- Gebäudetechnik
- Niederspannungs-Schalttechnik
- Branchenlösungen
- Services
- Software
- ... und was Sie sonst noch brauchen
| |
SITOR fuse link, with slotted blade contacts, NH2, In: 630 A, aR, Un AC: 1500 V, Un DC: 1000 V, without Indicator
Article Number (Market Facing Number) |
3NE5336-0MK66 |
Product Description |
SITOR fuse link, with slotted blade contacts, NH2, In: 630 A, aR, Un AC: 1500 V, Un DC: 1000 V, without Indicator
|
Product family |
LV HRC Design |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1DM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LHB----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
30 Working day/Working days |
Net Weight (kg) |
1,430 Kg |
Packaging Dimension |
62,00 x 197,00 x 62,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869497709 |
UPC |
Not available |
Commodity Code |
85361090 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group (PCK/FAGR) |
5540 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Řecko |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.09.2013 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-20-05 |
eClass |
14 |
27-14-20-05 |
eClass |
6 |
27-14-20-05 |
eClass |
7.1 |
27-14-20-05 |
eClass |
8 |
27-14-20-05 |
eClass |
9 |
27-14-20-05 |
eClass |
9.1 |
27-14-20-05 |
ETIM |
7 |
EC000055 |
ETIM |
8 |
EC000055 |
ETIM |
9 |
EC000055 |
UNSPSC |
15 |
39-12-16-26 |
|
|
|
|