Article Number (Market Facing Number) |
3NH3051 |
Product Description |
LV HRC fuse base Sz. 00, 1-pole 160 A 690 V (1000 V) with flat terminal for snapping onto standard mounting rail
|
Product family |
LV HRC Fuse Bases and Accessories |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 11.03.2024 |
Notes |
Successor hint: More information on contact persons: www.siemens.com/lowvoltage/contact
|
Price Group / Headquarter Price Group |
1BM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-P----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,138 Kg |
Packaging Dimension |
195,00 x 275,00 x 95,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869271675 |
UPC |
754554965604 |
Commodity Code |
85369095 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5530 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Řecko |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.06.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-21-06 |
eClass |
14 |
27-14-21-06 |
eClass |
6 |
27-14-21-06 |
eClass |
7.1 |
27-14-21-06 |
eClass |
8 |
27-14-21-06 |
eClass |
9 |
27-14-21-06 |
eClass |
9.1 |
27-14-21-06 |
ETIM |
7 |
EC000067 |
ETIM |
8 |
EC000067 |
ETIM |
9 |
EC000067 |
UNSPSC |
15 |
39-12-16-26 |
|