请注意,由于例行维护,从 Saturday, April 05 05:00 AM 到 Sunday, April 06 03:00 PM 可能无法使用 SiePortal 功能。
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3NH5463
Product
Image similar
SITOR fuse holder 1250 A 1250 V 1-pole with bolt terminal with fixing dimension 110 mm
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3NE3335
SITOR fuse link, with slotted blade contacts, NH2, In: 560 A, aR, Un AC: 1000 V, front indicator
3NC2423-0C
SITOR fuse link, with slotted blade contacts, NH3, In: 150 A, gR, Un AC: 500 V, Un DC: 440 V, front indicator
3NC2423-3C
SITOR fuse link, with slotted blade contacts, NH3, In: 150 A, gR, Un AC: 500 V, Un DC: 440 V, front indicator
3NC2425-0C
SITOR fuse link, with slotted blade contacts, NH3, In: 200 A, gR, Un AC: 500 V, Un DC: 440 V, front indicator
Product
Article Number (Market Facing Number) 3NH5463
Product Description SITOR fuse holder 1250 A 1250 V 1-pole with bolt terminal with fixing dimension 110 mm
Product family LV HRC Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LHB-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Working day/Working days
Net Weight (kg) 0,599 Kg
Packaging Dimension 155,00 x 175,00 x 105,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4001869498201
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group (PCK/FAGR) 5530
Group Code (GCK/GBK) P310
Country of origin Česká republika
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-14-21-06
eClass 14 27-14-21-06
eClass 6 27-14-21-06
eClass 7.1 27-14-21-06
eClass 8 27-14-21-06
eClass 9 27-14-21-06
eClass 9.1 27-14-21-06
ETIM 7 EC000067
ETIM 8 EC000067
ETIM 9 EC000067
UNSPSC 15 39-12-16-17
|
Buy product
Quantity 1 Piece
Frequently bought together:
3152368 | 3NA3132
LV HRC fuse element, NH1, In: 125 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
3NB1128-1KK15
SITOR fuse size 1 250A aR 600V dc/1100V VSI 750V dc UL @MBC 5xIn screw connection M10 110mm slotted knives
3NP1133-1CA10
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH00, 160 A, for assembly and installation on mounting plate, flat terminal, Cover level 45 mm
3NP1143-1DA10
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH1, 250 A, for assembly and installation on mounting plate, flat terminal, cover level 70 mm
3720569 | 3RT2023-1BB40
power contactor, AC-3e/AC-3, 9 A, 4 kW / 400 V, 3-pole, 24 V DC, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S0
;