- Accionamientos
- Automatización
- Energía
- Distribución de corriente - Baja tensión
- Componentes de baja tensión
- Aparatos de protección
- Aparatos de maniobra
- Interruptores-seccionadores
- Interruptores-seccionadores sin fusibles
- Interruptores-seccionadores con fusibles
- Interruptores-seccionadores-fusibles
- SENTRON Interruptores-seccionadores-fusibles 3NP1
- SENTRON Interruptores-seccionadores-fusibles 3NP5
- SENTRON Interruptores-seccionadores-fusibles 3NJ4, 3NJ5
- SENTRON Interruptores-seccionadores-fusibles 5SG7
- Conmutadores de red y conmutadores de carga
- Aparatos de maniobra
- Transformadores, timbres y bases de enchufe
- Sistemas de embarrado
- Aparatos de medida y monitorización de energía
- Aparatos de vigilancia
- Bornes para carril
- Soluciones de digitalización
- Software para distribución de energía - Baja tensión
- DELTA Switches and Socket Outlets
- Compensación de potencia reactiva
- Sistemas para baja tensión
- Automatización energética y red eléctrica inteligente
- Servicios eléctricos
- Market-specific solutions
- Servicios
- ... y todo lo que usted también pueda necesitar
| |
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH000, 160 A, for Rittal busbar system 60 mm, box terminal, Cover level 32/70 mm
Article Number (Market Facing Number) |
3NP1123-1JC20 |
Product Description |
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH000, 160 A, for Rittal busbar system 60 mm, box terminal, Cover level 32/70 mm
|
Product family |
SENTRON 3NP1 Fuse Switch Disconnectors up to 630 A |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1DL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LCP----- |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,902 Kg |
Packaging Dimension |
143,00 x 224,00 x 100,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209700000 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5863 |
Group Code (GCK/GBK) |
P360 |
Country of origin |
Česká republika |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.10.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-14-01 |
eClass |
14 |
27-37-14-01 |
eClass |
6 |
27-37-14-01 |
eClass |
7.1 |
27-37-14-01 |
eClass |
8 |
27-37-14-01 |
eClass |
9 |
27-37-14-01 |
eClass |
9.1 |
27-37-14-01 |
ETIM |
7 |
EC001040 |
ETIM |
8 |
EC001040 |
ETIM |
9 |
EC001040 |
UNSPSC |
15 |
39-12-22-33 |
|
|
|
|