SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3NP1164-1BC20
Product
SENTRON, fuse switch disconnector 3NP1, 4-pole, NH3, 630 A, for 60mm 8US busbar system, box terminal, cover level 32/70 mm cover level 32/70 mm
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NP1164-1BC20
Product Description SENTRON, fuse switch disconnector 3NP1, 4-pole, NH3, 630 A, for 60mm 8US busbar system, box terminal, cover level 32/70 mm cover level 32/70 mm
Product family SENTRON 3NP1 Fuse Switch Disconnectors up to 630 A
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1DL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LCP-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Working day/Working days
Net Weight (kg) 7,845 Kg
Packaging Dimension 118,00 x 220,00 x 108,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869567259
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group (PCK/FAGR) 5863
Group Code (GCK/GBK) P360
Country of origin Česká republika
Compliance with the substance restrictions according to RoHS directive Since: 15.10.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-01
eClass 14 27-37-14-01
eClass 6 27-37-14-01
eClass 7.1 27-37-14-01
eClass 8 27-37-14-01
eClass 9 27-37-14-01
eClass 9.1 27-37-14-01
ETIM 7 EC001040
ETIM 8 EC001040
ETIM 9 EC001040
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
;