- 驱动技术
- 自动化技术
- 能源
- 低压配电与电气安装技术
- 低压元器件
- Protection Devices
- 空气断路器
- 塑壳断路器
- Miniature Circuit Breakers
- Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Fuse Systems
- 低压熔断器系统
- NEOZED 熔断器
- DIAZED 熔断器
- 圆柱形熔断器
- 圆柱形熔断器连接件和底座
- 熔断器座,用于电机起动器组合
- SENTRON UL Fuse Systems
- LV HRC 熔断器系统
- 半导体安全熔断器
- 光伏熔断器
- 用于熔断器的母线排
- Overvoltage Protection Devices
- Switching Devices
- Busbar systems
- 测量装置与 e-counter 量表
- 监视器
- 端子板
- Digitalization solutions
- 软件
- 开关产品和装置
- Reactive power compensation
- 低压系统
- Decentralized power distribution
- 中压配电与电气安装技术
- Energy Automation and Smart Grid
- Electrical Services
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
SENTRON, cylindrical fuse holder, 8x32 mm, 1-pole, In: 20 A, Un AC: 400 V, LED signal detector
Article Number (Market Facing Number) |
3NW7314 |
Product Description |
SENTRON, cylindrical fuse holder, 8x32 mm, 1-pole, In: 20 A, Un AC: 400 V, LED signal detector
|
Product family |
Cylindrical Fuse Links and Cylindrical Fuse Holders |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1BM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-P----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,069 Kg |
Packaging Dimension |
80,00 x 93,00 x 20,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869357638 |
UPC |
754554944555 |
Commodity Code |
85369095 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5539 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Slovenia |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.06.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-21-21 |
eClass |
14 |
27-14-21-21 |
eClass |
7.1 |
27-14-21-21 |
eClass |
8 |
27-14-21-21 |
eClass |
9 |
27-14-21-21 |
eClass |
9.1 |
27-14-21-21 |
ETIM |
7 |
EC002705 |
ETIM |
8 |
EC002705 |
ETIM |
9 |
EC002705 |
UNSPSC |
15 |
39-12-16-26 |
|
|
|
|