SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RF2120-1AA02
Product
Semiconductor relay, 1-phase 3RF2 Width 22.5 mm, 20 A 24-230 V / 24 V DC screw terminal
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 3RF2120-1AA02
Product Description Semiconductor relay, 1-phase 3RF2 Width 22.5 mm, 20 A 24-230 V / 24 V DC screw terminal
Product family SIRIUS 3RF2 solid-state relays and solid-state contactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41C
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 3 Working day/Working days
Net Weight (kg) 0,071 Kg
Packaging Dimension 46,00 x 106,00 x 50,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209573772
UPC Not available
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 3725
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.05.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 7fb5516e-a578-44fe-9d2d-debc12e43bba
Classifications
 
Version Classification
eClass 12 27-37-10-14
eClass 14 27-37-10-14
eClass 6 27-37-10-14
eClass 7.1 27-37-10-14
eClass 8 27-37-10-14
eClass 9 27-37-10-14
eClass 9.1 27-37-10-14
ETIM 7 EC002055
ETIM 8 EC002055
ETIM 9 EC002055
IDEA 4 5365
UNSPSC 15 39-12-23-30
|
Buy product
Quantity 1 Piece
;