SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RH2422-1AD00
Product
Contactor relay, latched, 2 NO + 2 NC, 42 V AC, 50 / 60 Hz, Size S00, screw terminal
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RH2422-1AD00
Product Description Contactor relay, latched, 2 NO + 2 NC, 42 V AC, 50 / 60 Hz, Size S00, screw terminal
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41A
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LBO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Working day/Working days
Net Weight (kg) 0,454 Kg
Packaging Dimension 73,00 x 93,50 x 77,50
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209850088
UPC Not available
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 5331
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-01
eClass 14 27-37-10-01
eClass 6 27-37-10-01
eClass 7.1 27-37-10-01
eClass 8 27-37-10-01
eClass 9 27-37-10-01
eClass 9.1 27-37-10-01
ETIM 7 EC000196
ETIM 8 EC000196
ETIM 9 EC000196
IDEA 4 4755
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 Piece
;