SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RV2901-4E
Product
Auxiliary switch transverse 1 NO+1 NC ring cable lug connection for circuit breaker 3RV2
Notes
For this product a successor is available
3RV2901-1E Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RV2901-4E
Product Description Auxiliary switch transverse 1 NO+1 NC ring cable lug connection for circuit breaker 3RV2
Product family Mountable accessories
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2024
Notes
For this product a successor is available
3RV2901-1E Compare Products
Successor information
Successor 3RV2901-1E
Successor Description Auxiliary switch transverse 1 NO+1 NC screw terminal for circuit breaker 3RV2
Price data
Price Group / Headquarter Price Group 41E
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LBP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Working day/Working days
Net Weight (kg) 0,020 Kg
Packaging Dimension 30,00 x 30,00 x 30,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209790841
UPC 662643924831
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 5335
Group Code (GCK/GBK) R711
Country of origin Česká republika
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-02
eClass 14 27-37-13-02
eClass 6 27-37-13-02
eClass 7.1 27-37-13-02
eClass 8 27-37-13-02
eClass 9 27-37-13-02
eClass 9.1 27-37-13-02
ETIM 7 EC000041
ETIM 8 EC000041
ETIM 9 EC000041
IDEA 4 4743
UNSPSC 15 39-12-15-22
|
Buy product
Quantity 1 Piece
;