Shunt release 500 V AC, 50/60 Hz, 100% ON period 500 V AC, 50/60 Hz, 5 s ON period 500 V DC, 5 s ON period with screw terminal for circuit breaker 3RV2
Article Number (Market Facing Number) |
3RV2902-1DS0 |
Product Description |
Shunt release 500 V AC, 50/60 Hz, 100% ON period 500 V AC, 50/60 Hz, 5 s ON period 500 V DC, 5 s ON period with screw terminal for circuit breaker 3RV2
|
Product family |
Mountable accessories |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
41E |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-P----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,134 Kg |
Packaging Dimension |
85,00 x 100,00 x 40,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209791039 |
UPC |
662643924954 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5335 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Česká republika |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-04-18 |
eClass |
14 |
27-37-04-18 |
eClass |
6 |
27-37-04-18 |
eClass |
7.1 |
27-37-04-18 |
eClass |
8 |
27-37-04-18 |
eClass |
9 |
27-37-04-18 |
eClass |
9.1 |
27-37-04-18 |
ETIM |
7 |
EC001023 |
ETIM |
8 |
EC001023 |
ETIM |
9 |
EC001023 |
UNSPSC |
15 |
39-12-15-21 |
|
|
|
|