- Antriebstechnik
- Automatisierungstechnik
- Automatisierungssysteme
- Bedien-und Beobachtungssysteme SIMATIC HMI
- Identifikation und Lokalisierung
- Industrielle Kommunikation
- Modular Automation
- Industrielle Schalttechnik
- Industrielle Kommunikation
- Schaltgeräte
- Schütze und Schützkombinationen
- Sanftstarter und Halbleiterschaltgeräte
- Sanftstarter SIRIUS 3RW
- High Performance Sanftstarter
- General Performance Sanftstarter
- Basic Performance Sanftstarter
- Sanftstarter 3RW50
- Sanftstarter 3RW40
- Sanftstarter 3RW30
- Software
- Ersatzteile
- Halbleiterschaltgeräte für ohmsche/induktive Lasten
- Halbleiterschaltgeräte SIRIUS 3RF34 zum Schalten von Motoren
- Schutzgeräte
- Verbraucherabzweige und Motorstarter
- Überwachungs- und Steuergeräte
- Sicherheitstechnik
- Positions- und Sicherheitsschalter
- Befehls- und Meldegeräte
- Parametrieren, Projektieren und Visualisieren für SIRIUS
- Stromversorgung SITOP
 - Ungeregelte Stromversorgungen SIRIUS
- Transformatoren
- Filter
- Drosseln
- Industrial Edge
- Industrie-Software
- Industrial Computing
- Prozessleitsysteme
- Prozessinstrumentierung
- Prozessanalytik
- Stromversorgung SITOP
- Produkte für spezifische Anforderungen
- Energy
- Gebäudetechnik
- Niederspannungs-Schalttechnik
- Branchenlösungen
- Services
- Software
- ... und was Sie sonst noch brauchen
| |
SIRIUS soft starter S2 45 A, 30 kW/500 V, 40 °C 400-600 V AC, 24 V AC/DC spring-type terminals Thermistor motor protection
Article Number (Market Facing Number) |
3RW4036-2TB05 |
Product Description |
SIRIUS soft starter S2 45 A, 30 kW/500 V, 40 °C 400-600 V AC, 24 V AC/DC spring-type terminals Thermistor motor protection
|
Product family |
3RW40 soft starters |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
42G |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
5 Working day/Working days |
Net Weight (kg) |
1,286 Kg |
Packaging Dimension |
220,00 x 197,00 x 71,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209696327 |
UPC |
195125051065 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
3727 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Česká republika |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Perfluorobutane sulfonic acid (PFBS) and its salts
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
e6fa004b-dd2d-4773-a36f-53857162e84d |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-09-07 |
eClass |
14 |
27-37-09-07 |
eClass |
6 |
27-37-09-07 |
eClass |
7.1 |
27-37-09-07 |
eClass |
8 |
27-37-09-07 |
eClass |
9 |
27-37-09-07 |
eClass |
9.1 |
27-37-09-07 |
ETIM |
7 |
EC000640 |
ETIM |
8 |
EC000640 |
ETIM |
9 |
EC000640 |
IDEA |
4 |
4740 |
UNSPSC |
15 |
39-12-15-21 |
|
|
|
|