Position switch with Roller plunger, Metal enclosure 40 mm according to EN 50041, 1 NO/1 NC quick action contact with M12 connector, 5-pole, Fixed, with 2 LEDs, yellow/green, 24 V DC, 4 A, Pin assignment: Pin1=21+13 Jumper + LED green, Pin2=22, Pin3 = ground LED, Pin4=14 + LED yellow, Pin5=PE
Article Number (Market Facing Number) |
3SE5114-1CD02-1AF5 |
Product Description |
Position switch with Roller plunger, Metal enclosure 40 mm according to EN 50041, 1 NO/1 NC quick action contact with M12 connector, 5-pole, Fixed, with 2 LEDs, yellow/green, 24 V DC, 4 A, Pin assignment: Pin1=21+13 Jumper + LED green, Pin2=22, Pin3 = ground LED, Pin4=14 + LED yellow, Pin5=PE
|
Product family |
Enclosure width 40 mm acc. to EN 50041 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
41K |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LA------ |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Working day/Working days |
Net Weight (kg) |
0,370 Kg |
Packaging Dimension |
67,00 x 148,00 x 43,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621048260 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5317 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-27-06-01 |
eClass |
14 |
27-27-06-01 |
eClass |
6 |
27-27-06-01 |
eClass |
7.1 |
27-27-06-01 |
eClass |
8 |
27-27-06-01 |
eClass |
9 |
27-27-06-01 |
eClass |
9.1 |
27-27-06-01 |
ETIM |
7 |
EC000030 |
ETIM |
8 |
EC000030 |
ETIM |
9 |
EC000030 |
IDEA |
4 |
5202 |
UNSPSC |
15 |
39-12-22-13 |
|
|
|
|