Possible alternative: 3SE6315-0BB01-1AP0 as of 10.2022 contact-free safety switch RFID rectangular 25 mm x 106 mm family-coded with M12 plug 8-pole delivery status: ready for operation, order actuator separately 3SE6310-0BC01
Notes
Product is no longer available
Successor hint: Alternative: 3SE6315-0BB01-1AP0, technically identical, new raw material supplie
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3SE6315-0BB01 |
Product Description |
Possible alternative: 3SE6315-0BB01-1AP0 as of 10.2022 contact-free safety switch RFID rectangular 25 mm x 106 mm family-coded with M12 plug 8-pole delivery status: ready for operation, order actuator separately 3SE6310-0BC01
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 23.12.2022 |
Notes |
Product is no longer available
Successor hint: Alternative: 3SE6315-0BB01-1AP0, technically identical, new raw material supplie
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
41K |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
120 Working day/Working days |
Net Weight (kg) |
0,091 Kg |
Packaging Dimension |
110,00 x 130,00 x 25,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209900691 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
3750 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|