| |
enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part yellow, 1 command point plastic, A=EMERGENCY-STOP mushroom pushbutton red, 40 mm, rotate-to-unlatch, illuminated, 2x 1 NC, LED white 24 V, spring-loaded terminal, base mounting, M12 plug (8-pole) bottom, insulated reserve conductors, pin assignment: Pin1=11, Pin2=12, Pin3=21, Pin4=22, Pin5=n.c., Pin6=n.c., Pin7=ground LED, Pin8=LED, 1 connection at 1 input F-DI, 1 connection at 1 output F-DQ
Article Number (Market Facing Number) |
3SU1801-0NV00-4SA2 |
Product Description |
enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part yellow, 1 command point plastic, A=EMERGENCY-STOP mushroom pushbutton red, 40 mm, rotate-to-unlatch, illuminated, 2x 1 NC, LED white 24 V, spring-loaded terminal, base mounting, M12 plug (8-pole) bottom, insulated reserve conductors, pin assignment: Pin1=11, Pin2=12, Pin3=21, Pin4=22, Pin5=n.c., Pin6=n.c., Pin7=ground LED, Pin8=LED, 1 connection at 1 input F-DI, 1 connection at 1 output F-DQ
|
Product family |
Pushbuttons and indicator lights in the enclosure for connection to SIMATIC ET 200 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
41J |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
10 Working day/Working days |
Net Weight (kg) |
0,400 Kg |
Packaging Dimension |
95,00 x 130,00 x 130,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621072609 |
UPC |
195125085015 |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5454 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-12-16 |
eClass |
14 |
27-37-12-16 |
eClass |
6 |
27-37-12-16 |
eClass |
7.1 |
27-37-12-16 |
eClass |
8 |
27-37-12-16 |
eClass |
9 |
27-37-12-16 |
eClass |
9.1 |
27-37-12-16 |
ETIM |
7 |
EC000225 |
ETIM |
8 |
EC000225 |
ETIM |
9 |
EC000225 |
|
|
|
|