SIRIUS 3SE5 position switch plastic, service box. TANOS - box filled with: 3x basic position switch, widths 31 mm, 40 mm and 50 mm: 3SE5232-0CC05, 3SE5132-0CA00, 3SE5242-0CC05, 19 different actuator heads, accessories: with M12 plug 4-pole 3SY3127, yellow cover with LED 3SE5230-1AA00-1AG0 for 31 mm, SIRIUS 3SE brochure in de/en is included.
Article Number (Market Facing Number) |
3SX5110-0BK |
Product Description |
SIRIUS 3SE5 position switch plastic, service box. TANOS - box filled with: 3x basic position switch, widths 31 mm, 40 mm and 50 mm: 3SE5232-0CC05, 3SE5132-0CA00, 3SE5242-0CC05, 19 different actuator heads, accessories: with M12 plug 4-pole 3SY3127, yellow cover with LED 3SE5230-1AA00-1AG0 for 31 mm, SIRIUS 3SE brochure in de/en is included.
|
Product family |
Accessories and spare parts |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
41K |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LA------ |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Working day/Working days |
Net Weight (kg) |
1,078 Kg |
Packaging Dimension |
172,00 x 265,00 x 78,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621090283 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5317 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Imidazolidine-2-thione (2-imidazoline-2-thiol)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-27-06-01 |
eClass |
14 |
27-27-06-01 |
eClass |
6 |
27-27-06-01 |
eClass |
7.1 |
27-27-06-01 |
eClass |
8 |
27-27-06-01 |
eClass |
9 |
27-27-06-01 |
eClass |
9.1 |
27-27-06-01 |
ETIM |
7 |
EC000030 |
ETIM |
8 |
EC000030 |
ETIM |
9 |
EC000030 |
IDEA |
4 |
5202 |
UNSPSC |
15 |
39-12-22-13 |
|
|
|
|