SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3UF7300-1AU00-0AX0
Product
Digital module, 4 inputs and 2 relay outputs, Input voltage 110-240 V AC/DC Relay outputs monostable, with coated printed circuit boards, max. 2 digital modules, for SIMOCODE pro V basic unit
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UF7300-1AU00-0AX0
Product Description Digital module, 4 inputs and 2 relay outputs, Input voltage 110-240 V AC/DC Relay outputs monostable, with coated printed circuit boards, max. 2 digital modules, for SIMOCODE pro V basic unit
Product family SIMOCODE pro 3UF7 motor management and control devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 42J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,158 Kg
Packaging Dimension 108,00 x 150,00 x 28,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621077970
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 5836
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-08-05
eClass 14 27-37-08-05
eClass 6 27-37-08-05
eClass 7.1 27-37-08-05
eClass 8 27-37-08-05
eClass 9 27-37-08-05
eClass 9.1 27-37-08-05
ETIM 7 EC002613
ETIM 8 EC002613
ETIM 9 EC002613
IDEA 4 4776
UNSPSC 15 39-12-15-52
|
Buy product
Quantity 1 Piece
;