SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3UG4582-2AW31
Product
insulation monitoring relay for non-grounded (IT) networks up to 250 V AC, 15-400 Hz and up to 300 V DC measuring range 1-100 kOhm supply voltage 24-240 V AC/DC 22.5 mm, 1 changeover contact spring-loaded terminal (push-in)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UG4582-2AW31
Product Description insulation monitoring relay for non-grounded (IT) networks up to 250 V AC, 15-400 Hz and up to 300 V DC measuring range 1-100 kOhm supply voltage 24-240 V AC/DC 22.5 mm, 1 changeover contact spring-loaded terminal (push-in)
Product family Insulation monitoring
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 41H
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Working day/Working days
Net Weight (kg) 0,160 Kg
Packaging Dimension 90,00 x 110,00 x 30,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621080468
UPC 195125273191
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 5885
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-07
eClass 14 27-37-18-07
eClass 6 27-37-18-07
eClass 7.1 27-37-18-07
eClass 8 27-37-18-07
eClass 9 27-37-18-07
eClass 9.1 27-37-18-07
ETIM 7 EC001444
ETIM 8 EC001444
ETIM 9 EC001444
|
Buy product
Quantity 1 Piece
;