- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
- Ordering Data Overview
- Catalogs and Price Lists
| |
!!! phased-out product !!! digital monitoring relay asymmetry 0-20%, default off phase sequence, default off phase failure 3 x 160 to 690 V 50 to 60 Hz AC undervoltage, default 320 V hysteresis, default: 5% ON, OFF delay: default 0.1 s 2 changeover contacts screw terminal
Article Number (Market Facing Number) |
3UG4614-1BR28-0AA3 |
Product Description |
!!! phased-out product !!! digital monitoring relay asymmetry 0-20%, default off phase sequence, default off phase failure 3 x 160 to 690 V 50 to 60 Hz AC undervoltage, default 320 V hysteresis, default: 5% ON, OFF delay: default 0.1 s 2 changeover contacts screw terminal
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 29.01.2024 |
Price Group / Headquarter Price Group |
41H |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,144 Kg |
Packaging Dimension |
29,00 x 99,00 x 107,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
180 |
EAN |
4011209775060 |
UPC |
754554962498 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5885 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-03 |
eClass |
14 |
27-37-18-03 |
eClass |
6 |
27-37-18-03 |
eClass |
7.1 |
27-37-18-03 |
eClass |
8 |
27-37-18-03 |
eClass |
9 |
27-37-18-03 |
eClass |
9.1 |
27-37-18-03 |
ETIM |
7 |
EC001441 |
ETIM |
8 |
EC001441 |
ETIM |
9 |
EC001441 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|
|
|
|