!!! product phase-out !!! The preferred successor type is 3UG5618-1CR20 phase sequence phase failure 3x160-690 V screw digital monitoring relay for 3-phase supply voltage automatic phase sequence correction phase failure 3 x 160 to 690 V 50 to 60 Hz AC undervoltage and overvoltage 160-690 V hysteresis 1-20 V OFF delay 0-20 s asymmetry 0-20% 1 CO for phase correction 1 CO for power system faults screw terminal
Notes
Article Number (Market Facing Number) |
3UG4617-1CR20 |
Product Description |
!!! product phase-out !!! The preferred successor type is 3UG5618-1CR20 phase sequence phase failure 3x160-690 V screw digital monitoring relay for 3-phase supply voltage automatic phase sequence correction phase failure 3 x 160 to 690 V 50 to 60 Hz AC undervoltage and overvoltage 160-690 V hysteresis 1-20 V OFF delay 0-20 s asymmetry 0-20% 1 CO for phase correction 1 CO for power system faults screw terminal
|
Product family |
Line monitoring |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 01.10.2023 |
Notes |
|
Successor |
3UG5618-1CR20 |
Successor Description |
digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, overvoltage and undervoltage monitoring, with/without N conductor with phase sequence correction 3x 90-690 V AC, 15-70 Hz 2 changeover contacts screw terminal |
Price Group / Headquarter Price Group |
41H |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,146 Kg |
Packaging Dimension |
29,00 x 99,00 x 107,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209648395 |
UPC |
754554931210 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5885 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-03 |
eClass |
14 |
27-37-18-03 |
eClass |
6 |
27-37-18-03 |
eClass |
7.1 |
27-37-18-03 |
eClass |
8 |
27-37-18-03 |
eClass |
9 |
27-37-18-03 |
eClass |
9.1 |
27-37-18-03 |
ETIM |
7 |
EC001441 |
ETIM |
8 |
EC001441 |
ETIM |
9 |
EC001441 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|
|
|
|