SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1322-6CC15-0YE5
Product
SIRIUS SIMOCODE ES V17 Professional, upgrade for SIMOCODE ES 2007 Premium/Standard, floating license for one user engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,zh) included fr,es,it for download combo license parallel use of SIMOCODE ES 2007 and V17 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, internal graphic editor (CFC-based) executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows Server 2016/2019 64-(*)
Notes
For this product a successor is available
3ZS1322-6CC16-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1322-6CC15-0YE5
Product Description SIRIUS SIMOCODE ES V17 Professional, upgrade for SIMOCODE ES 2007 Premium/Standard, floating license for one user engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,zh) included fr,es,it for download combo license parallel use of SIMOCODE ES 2007 and V17 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, internal graphic editor (CFC-based) executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows Server 2016/2019 64-(*)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.04.2023
Notes
For this product a successor is available
3ZS1322-6CC16-0YE5 Compare Products
Successor information
Successor 3ZS1322-6CC16-0YE5
Successor Description Not available
Price data
Price Group / Headquarter Price Group 42J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Working day/Working days
Net Weight (kg) 0,199 Kg
Packaging Dimension 30,00 x 190,00 x 170,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622953495
UPC 195125257573
Commodity Code 85234910
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 5836
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;