SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1632-1XE04-0YE0
Product
upgrade for the PCS 7 block library SIMOCODE pro V8/V9.0 to the version SIMOCODE pro V9.1 AS blocks and faceplates for integration of SIMOCODE pro C/S/V in the PCS 7 process control system with Advanced Process Library for PCS 7 V9.1 engineering software for an engineering station Single License including runtime software for execution of the AS block in an automation system Single License German/English type of delivery: OSD
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1632-1XE04-0YE0
Product Description upgrade for the PCS 7 block library SIMOCODE pro V8/V9.0 to the version SIMOCODE pro V9.1 AS blocks and faceplates for integration of SIMOCODE pro C/S/V in the PCS 7 process control system with Advanced Process Library for PCS 7 V9.1 engineering software for an engineering station Single License including runtime software for execution of the AS block in an automation system Single License German/English type of delivery: OSD
Product family SIMOCODE pro block library for SIMATIC PCS 7
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 42J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,001 Kg
Packaging Dimension 0,001 x 0,001 x 0,001
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622957639
UPC 195125247451
Commodity Code Not available
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 5836
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;