SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1635-1XE04-0YA0
Product
Block library AS-Interface for SIMATIC PCS 7 Version V9.1 with APL. Engineering Software V9.1 for an engineering station (Single License) including runtime software for execution of the AS blocks in an automation system (Single License). German/English. 1 license engineering station, 1 license automation system AS blocks and faceplates for PCS 7 Version V9.1 Supports CM AS-i master ST (ET 200SP), CP343-2, CP343-2P, type of delivery: OSD email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1635-1XE04-0YA0
Product Description Block library AS-Interface for SIMATIC PCS 7 Version V9.1 with APL. Engineering Software V9.1 for an engineering station (Single License) including runtime software for execution of the AS blocks in an automation system (Single License). German/English. 1 license engineering station, 1 license automation system AS blocks and faceplates for PCS 7 Version V9.1 Supports CM AS-i master ST (ET 200SP), CP343-2, CP343-2P, type of delivery: OSD email address required for delivery
Product family AS-Interface block library for SIMATIC PCS 7
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 42C
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,001 Kg
Packaging Dimension 0,001 x 0,001 x 0,001
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622993170
UPC 195125286931
Commodity Code Not available
LKZ_FDB/ CatalogID CC-IC10
Product Group (PCK/FAGR) 3721
Group Code (GCK/GBK) R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;