SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
4NC5222-2CE21
Product
current transformer 200/5 A, 5 VA CL 1.0
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4NC5222-2CE21
Product Description current transformer 200/5 A, 5 VA CL 1.0
Product family 4NC bushing-type current transformers
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1CL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Working day/Working days
Net Weight (kg) 0,349 Kg
Packaging Dimension 67,00 x 103,00 x 68,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869559100
UPC Not available
Commodity Code 85043129
LKZ_FDB/ CatalogID LV10
Product Group (PCK/FAGR) 5891
Group Code (GCK/GBK) P360
Country of origin Indie
Compliance with the substance restrictions according to RoHS directive Since: 10.05.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-09-02
eClass 14 27-21-09-02
eClass 6 27-21-09-02
eClass 7.1 27-21-09-02
eClass 8 27-21-09-02
eClass 9 27-21-09-02
eClass 9.1 27-21-09-02
ETIM 7 EC002048
ETIM 8 EC002048
ETIM 9 EC002048
IDEA 4 4183
UNSPSC 15 39-12-10-32
|
Buy product
Quantity 1 Piece
;