SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SE1310
Product
Image similar
NEOZED fuse-link, D01, 10 A, gR, Un AC: 400 V, Un DC: 250 V, SILIZED
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SE1310
Product Description NEOZED fuse-link, D01, 10 A, gR, Un AC: 400 V, Un DC: 250 V, SILIZED
Product family SILIZED Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1DM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor LHP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 90 Working day/Working days
Net Weight (kg) 0,007 Kg
Packaging Dimension 40,00 x 113,00 x 12,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4001869298665
UPC Not available
Commodity Code 85361010
LKZ_FDB/ CatalogID LV10.1
Product Group (PCK/FAGR) 5540
Group Code (GCK/GBK) P310
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-19
eClass 14 27-14-20-03
eClass 6 27-14-21-19
eClass 7.1 27-14-21-19
eClass 8 27-14-21-19
eClass 9 27-14-21-19
eClass 9.1 27-14-21-19
ETIM 7 EC001642
ETIM 8 EC001642
ETIM 9 EC001642
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;