SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SH202
Product
DIAZED molded plastic cap DII/25A E27
Notes
Successor hint: More information on contact persons: www.siemens.com/lowvoltage/contact
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SH202
Product Description DIAZED molded plastic cap DII/25A E27
Product family SENTRON DIAZED Fuse Systems
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 16.09.2024
Notes
Successor hint: More information on contact persons: www.siemens.com/lowvoltage/contact
Price data
Price Group / Headquarter Price Group 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Working day/Working days
Net Weight (kg) 0,052 Kg
Packaging Dimension 95,00 x 220,00 x 82,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 5
Additional Product Information
EAN 4001869023571
UPC Not available
Commodity Code 85472000
LKZ_FDB/ CatalogID LV10.1
Product Group (PCK/FAGR) 5535
Group Code (GCK/GBK) P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2012
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-04
eClass 14 27-14-21-04
eClass 6 27-14-21-04
eClass 7.1 27-14-21-04
eClass 8 27-14-21-04
eClass 9 27-14-21-04
eClass 9.1 27-14-21-04
ETIM 7 EC000241
ETIM 8 EC000241
ETIM 9 EC000241
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;