Tenga en cuenta que Es posible que SiePortal no esté disponible desde el Monday, April 28 03:00 AM hasta el Tuesday, April 29 01:00 PM debido a mantenimiento de rutina. Gracias por su comprensión. El equipo de servicio de SiePortal
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
5SJ4105-7HG40
Product
Image similar
Miniature circuit breaker 240 V 14kA, 1-pole, C, 0.5A, D=70 mm according to UL 489, equal polarity
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
5ST3663-0HG
kolíková přípojnice, 16mm2 přípojka: 6x 1fáz. podle UL 489,480Y/277V pro výkon. jističe 5SJ4...-.HG
5ST3663-1HG
kolíková přípojnice, 16mm2 přípojka: 12x 1fáz. podle UL 489,480Y/277V pro výkon. jističe 5SJ4...-.HG
5ST3663-2HG
kolíková přípojnice, 16mm2 přípojka: 18x 1fáz. podle UL 489,480Y/277V pro výkon. jističe 5SJ4...-.HG
5ST3701-3HG
kolíková přípojnice, lze zaříznout 18mm2, 1fáz., 1016mm , podle UL 489, 480/277V pro výkon. jističe 5SJ4...-.HG
Product
Article Number (Market Facing Number) 5SJ4105-7HG40
Product Description Miniature circuit breaker 240 V 14kA, 1-pole, C, 0.5A, D=70 mm according to UL 489, equal polarity
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1AE
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Working day/Working days
Net Weight (kg) 0,166 Kg
Packaging Dimension 21,00 x 93,00 x 83,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869319476
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group (PCK/FAGR) 5507
Group Code (GCK/GBK) P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number e43009bf-2923-4bea-8541-7057c249a7d6
Classifications
 
Version Classification
eClass 12 27-14-19-01
eClass 14 27-14-19-01
eClass 6 27-14-19-01
eClass 7.1 27-14-19-01
eClass 8 27-14-19-01
eClass 9 27-14-19-01
eClass 9.1 27-14-19-01
ETIM 7 EC000042
ETIM 8 EC000042
ETIM 9 EC000042
IDEA 4 4897
UNSPSC 15 39-12-16-03
|
Buy product
Quantity 1 Piece
;