Please note SiePortal functions might not be available from Monday, April 28 03:00 AM CET to Tuesday, April 29 01:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
5SJ4130-6HG40
Product
Image similar
Miniature circuit breaker 240 V 14kA, 1-pole, B, 30 A, D=70 mm according to UL 489, equal polarity
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
5ST3663-0HG
Pin busbar, 16 mm2 connection: 6x 1-phase according to UL 489, 480Y/277V for LS 5SJ4...-.HG
5ST3663-1HG
Pin busbar, 16 mm2 connection: 12x 1-phase according to UL 489, 480Y/277V for LS 5SJ4...-.HG
5ST3663-2HG
Pin busbar, 16 mm2 connection: 18x 1-phase according to UL 489, 480Y/277V for LS 5SJ4...-.HG
5ST3701-3HG
Pin busbar, can be cut 18 mm2, 1-phase, 1016mm , according to UL 489, 480/277V for LS 5SJ4...-.HG
Product
Article Number (Market Facing Number) 5SJ4130-6HG40
Product Description Miniature circuit breaker 240 V 14kA, 1-pole, B, 30 A, D=70 mm according to UL 489, equal polarity
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1AE
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Working day/Working days
Net Weight (kg) 0,165 Kg
Packaging Dimension 93,00 x 216,00 x 82,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869319384
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group (PCK/FAGR) 5507
Group Code (GCK/GBK) P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number 85998b51-912d-489f-88d2-1d96676ecafc
Classifications
 
Version Classification
eClass 12 27-14-19-01
eClass 14 27-14-19-01
eClass 6 27-14-19-01
eClass 7.1 27-14-19-01
eClass 8 27-14-19-01
eClass 9 27-14-19-01
eClass 9.1 27-14-19-01
ETIM 7 EC000042
ETIM 8 EC000042
ETIM 9 EC000042
IDEA 4 4897
UNSPSC 15 39-12-16-03
|
Buy product
Quantity 1 Piece
Frequently bought together:
5SJ4110-6HG40
Miniature circuit breaker 240 V 14kA, 1-pole, B, 10A, D=70 mm according to UL 489, equal polarity
5SJ4120-6HG40
Miniature circuit breaker 240 V 14kA, 1-pole, B, 20 A, D=70 mm according to UL 489, equal polarity
;