- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection Devices
- Air Circuit Breakers
- Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Residual Current Protective Devices
- SENTRON Residual Current Protective Devices
- Basic Devices
- RCCBs
- RCBOs
- RC Units
- RCCB Socket Outlets
- Additional Components
- 5ST Busbars for Modular Installation Devices
- SINOVA Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Fuse Systems
- Overvoltage Protection Devices
- Switching Devices
- Busbar systems
- Measuring Devices and Power Monitoring
- Monitoring Devices
- Terminal Blocks
- Digitalization solutions
- Software for power distribution - Low-voltage
- DELTA Switches and Socket Outlets
- Reactive power compensation
- Low-voltage systems
- Decentralized power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
RC unit for 5SY, 2-pole, type F, short-time delayed, In: 40 A, 30 mA, Un AC: 230 V
Article Number (Market Facing Number) |
5SM2322-3 |
Product Description |
RC unit for 5SY, 2-pole, type F, short-time delayed, In: 40 A, 30 mA, Un AC: 230 V
|
Product family |
RC Units |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1AH |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-A----- |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
15 Working day/Working days |
Net Weight (kg) |
0,213 Kg |
Packaging Dimension |
106,00 x 76,00 x 81,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869460642 |
UPC |
Not available |
Commodity Code |
85362010 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5511 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.09.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
95119fd9-c0ec-4e7d-a2dc-c169c8c421f1 |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-22-10 |
eClass |
14 |
27-14-22-10 |
eClass |
6 |
27-14-22-10 |
eClass |
7.1 |
27-14-22-10 |
eClass |
8 |
27-14-22-10 |
eClass |
9 |
27-14-22-10 |
eClass |
9.1 |
27-14-22-10 |
ETIM |
7 |
EC002297 |
ETIM |
8 |
EC002297 |
ETIM |
9 |
EC002297 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|