SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
5ST3710-3HG
Product
Image similar
Pin busbar, can be cut 18 mm2, 3-phase, 1016mm , according to UL 489, 480/277V for LS 5SJ4...-.HG
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
5ST3655-3HG
Touch protection yellow for unassigned connections for pin busbar UL 489 can be cut
5ST3666-0HG
Connecting terminal, 35 mm2 according to UL 489, 480Y/277V for LS 5SJ4...-.HG Infeed LS
5ST3666-1HG
Touch protection for unassigned connections for pin busbar according to UL 489, 480Y/277V
5ST3666-2HG
Connecting terminal, 50 mm2 according to UL 489, 480Y/277V for LS 5SJ4...-.HG Infeed busbar
Product
Article Number (Market Facing Number) 5ST3710-3HG
Product Description Pin busbar, can be cut 18 mm2, 3-phase, 1016mm , according to UL 489, 480/277V for LS 5SJ4...-.HG
Product family 5ST Busbars for Modular Installation Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1AE
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Working day/Working days
Net Weight (kg) 1,230 Kg
Packaging Dimension 103,00 x 1070,00 x 100,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869484884
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID LV10.1
Product Group (PCK/FAGR) 5507
Group Code (GCK/GBK) P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-06
eClass 14 27-37-13-06
eClass 6 27-37-13-06
eClass 7.1 27-37-13-06
eClass 8 27-37-13-06
eClass 9 27-37-13-06
eClass 9.1 27-37-13-06
ETIM 7 EC000215
ETIM 8 EC000215
ETIM 9 EC000215
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7136-6DB00-0CA0
SIMATIC DP, Electronics module for ET 200SP, F-DQ 4X24 V DC/2A, 15 mm width, up to PL E (ISO 13849) up to SIL 3 (IEC 61508)
6ES7193-6BP20-0DC0
SIMATIC ET 200SP, BaseUnit BU20-P6+A2+4D, BU type C0, Push-in terminals, with 2 AUX terminals, New load group, WxH: 20 mmx117 mm
;