- Accionamientos
- Automatización
- Energía
- Distribución de corriente - Baja tensión
- Componentes de baja tensión
- Aparatos de protección
- Interruptores automáticos abiertos
- Interruptor automático de caja moldeada
- Pequeños interruptores automáticos
- SENTRON Pequeños interruptores automáticos
- Aparatos base
- Componentes accesorios
- Barras colectoras para aparatos modulares 5ST
- Aparatos de protección diferencial
- SENTRON Detectores de arco
- Sistemas de fusibles
- Aparatos de protección contra sobretensiones
- Aparatos de maniobra
- Sistemas de embarrado
- Aparatos de medida y monitorización de energía
- Aparatos de vigilancia
- Bornes para carril
- Soluciones de digitalización
- Software para distribución de energía - Baja tensión
- DELTA Switches and Socket Outlets
- Compensación de potencia reactiva
- Sistemas para baja tensión
- Automatización energética y red eléctrica inteligente
- Servicios eléctricos
- Market-specific solutions
- Servicios
- ... y todo lo que usted también pueda necesitar
| |
Miniature circuit breaker 400 V 10kA, 2-pole, A, 10A, D=70 mm
Article Number (Market Facing Number) |
5SY4210-5 |
Product Description |
Miniature circuit breaker 400 V 10kA, 2-pole, A, 10A, D=70 mm
|
Product family |
Basic Devices |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1AA |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-O----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
10 Working day/Working days |
Net Weight (kg) |
0,319 Kg |
Packaging Dimension |
40,00 x 92,00 x 84,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869201207 |
UPC |
Not available |
Commodity Code |
85362010 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5517 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-19-01 |
eClass |
14 |
27-14-19-01 |
eClass |
6 |
27-14-19-01 |
eClass |
7.1 |
27-14-19-01 |
eClass |
8 |
27-14-19-01 |
eClass |
9 |
27-14-19-01 |
eClass |
9.1 |
27-14-19-01 |
ETIM |
7 |
EC000042 |
ETIM |
8 |
EC000042 |
ETIM |
9 |
EC000042 |
IDEA |
4 |
4897 |
UNSPSC |
15 |
39-12-16-03 |
|
|
|
|