- Antriebstechnik
- Automatisierungstechnik
- Energy
- Stromverteilung - Niederspannung
- Niederspannungs-Komponenten
- Schutzgeräte
- Offene Leistungsschalter
- Kompaktleistungsschalter
- Leitungsschutzschalter
- SENTRON Leitungsschutzschalter
- Grundgeräte
- Zusatzkomponenten
- Sammelschienen für Installationseinbaugeräte 5ST
- SINOVA 5TJ Miniature Circuit Breakers
- Fehlerstrom-Schutzeinrichtungen
- Elektronische Schutzschaltgeräte
- SENTRON Brandschutzschalter
- Sicherungssysteme
- Überspannungsschutzgeräte
- Schaltgeräte
- Sammelschienensysteme
- Messgeräte und Energiemonitoring
- Überwachungsgeräte
- Reihenklemmen
- Digitalisierungslösungen
- Software für Stromverteilung - Niederspannung
- DELTA Schalter und Steckdosen
- Blindleistungskompensation
- Niederspannungs-Systeme
- Dezentrale Energieverteilung
- Stromverteilung - Mittelspannung
- Energieautomatisierung und Smart Grid
- Electrical Services
- Gebäudetechnik
- Niederspannungs-Schalttechnik
- Branchenlösungen
- Services
- Software
- ... und was Sie sonst noch brauchen
| |
Miniature circuit breaker 400 V 10kA, 3+N-pole, D, 8A, D=70 mm
Article Number (Market Facing Number) |
5SY4608-8 |
Product Description |
Miniature circuit breaker 400 V 10kA, 3+N-pole, D, 8A, D=70 mm
|
Product family |
Basic Devices |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1AA |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
L-O----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
30 Working day/Working days |
Net Weight (kg) |
0,595 Kg |
Packaging Dimension |
75,00 x 95,00 x 83,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869202976 |
UPC |
Not available |
Commodity Code |
85362010 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group (PCK/FAGR) |
5517 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-19-01 |
eClass |
14 |
27-14-19-01 |
eClass |
6 |
27-14-19-01 |
eClass |
7.1 |
27-14-19-01 |
eClass |
8 |
27-14-19-01 |
eClass |
9 |
27-14-19-01 |
eClass |
9.1 |
27-14-19-01 |
ETIM |
7 |
EC000042 |
ETIM |
8 |
EC000042 |
ETIM |
9 |
EC000042 |
UNSPSC |
15 |
39-12-16-03 |
|
|
|
|