SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
5TE9102
Product
End cap for two-phase busbar 5TE9101 (1 set=10 units)
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TE9102
Product Description End cap for two-phase busbar 5TE9101 (1 set=10 units)
Product family SENTRON 5TE Busbars
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Working day/Working days
Net Weight (kg) 0,001 Kg
Packaging Dimension 83,00 x 75,00 x 10,00
Package size unit of measure MM
Price Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869232683
UPC Not available
Commodity Code 85472000
LKZ_FDB/ CatalogID LV10.1
Product Group (PCK/FAGR) 5520
Group Code (GCK/GBK) P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-06
eClass 14 27-37-13-06
eClass 6 27-37-13-06
eClass 7.1 27-37-13-06
eClass 8 27-37-13-06
eClass 9 27-37-13-06
eClass 9.1 27-37-13-06
ETIM 7 EC000215
ETIM 8 EC000215
ETIM 9 EC000215
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Set
;