- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection, Switching, Measuring and Monitoring Devices
- Software for power distribution - Low-voltage
- DELTA Switches and Socket Outlets
- Design
- i-system
- DELTA line
- DELTA miro
- DELTA profil
- Introduction
- Frames
- Switches and Pushbuttons
- Socket Outlets
- International Socket Outlets
- Shutter/Blind Control
- Lighting Control
- Communication
- TV/RF/SAT
- Equipotential Bonding
- Surface-Mounting Enclosures
- Module carriers for the m-system
- Add-on Devices
- Accessories and Spare Parts
- DELTA style
- m-system
- Surface Mounting Product Ranges
- Functions
- Reactive power compensation
- Low-voltage systems
- Decentralized power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
DELTA profil, titanium white Volume controller, mono 3W 27 ohm, cover plate 65x 65mm
Article Number (Market Facing Number) |
5TG4801 |
Product Description |
DELTA profil, titanium white Volume controller, mono 3W 27 ohm, cover plate 65x 65mm
|
Product family |
Add-on Devices |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
1BW |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Working day/Working days |
Net Weight (kg) |
0,081 Kg |
Packaging Dimension |
95,00 x 50,00 x 82,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869046945 |
UPC |
Not available |
Commodity Code |
85389099 |
LKZ_FDB/ CatalogID |
I2/ET-D1 |
Product Group (PCK/FAGR) |
5571 |
Group Code (GCK/GBK) |
P310 |
Country of origin |
Španělsko |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2010 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-14-40-35 |
eClass |
14 |
27-14-40-35 |
eClass |
6 |
27-14-40-35 |
eClass |
7.1 |
27-14-40-35 |
eClass |
8 |
27-14-40-35 |
eClass |
9 |
27-14-40-35 |
eClass |
9.1 |
27-14-40-35 |
ETIM |
7 |
EC000018 |
ETIM |
8 |
EC000018 |
ETIM |
9 |
EC000018 |
|
|
|
|