SIPLUS LOGO! 24CE based on 6ED1052-1CC08-0BA2 with conformal coating -25…+60 °C startup -20 °C logic module display power supply / I/O: 24 V/24 V/24 V trans., 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet integrated web server, data log user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
Article Number (Market Facing Number) |
6AG1052-1CC08-7BA2 |
Product Description |
SIPLUS LOGO! 24CE based on 6ED1052-1CC08-0BA2 with conformal coating -25…+60 °C startup -20 °C logic module display power supply / I/O: 24 V/24 V/24 V trans., 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet integrated web server, data log user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
|
Product family |
SIPLUS LOGO! basic modules with display |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
470 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
45 Working day/Working days |
Net Weight (kg) |
0,246 Kg |
Packaging Dimension |
8,40 x 10,30 x 7,60 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618148805 |
UPC |
195125544680 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4601 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05.04.2023 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-16 |
eClass |
14 |
27-24-22-16 |
eClass |
6 |
27-24-22-16 |
eClass |
7.1 |
27-24-22-16 |
eClass |
8 |
27-24-22-16 |
eClass |
9 |
27-24-22-16 |
eClass |
9.1 |
27-24-22-16 |
ETIM |
7 |
EC001417 |
ETIM |
8 |
EC001417 |
ETIM |
9 |
EC001417 |
|
|
|
|