| |
SIPLUS ET 200SP DQ 8x24VDC/0.5A HF based on 6ES7132-6BF00-0CA0 with conformal coating, -40…+70 °C, digital output module, suitable for BU type A0, color code CC02, channel diagnostics,
Notes
Article Number (Market Facing Number) |
6AG1132-6BF00-7CA0 |
Product Description |
SIPLUS ET 200SP DQ 8x24VDC/0.5A HF based on 6ES7132-6BF00-0CA0 with conformal coating, -40…+70 °C, digital output module, suitable for BU type A0, color code CC02, channel diagnostics,
|
Product family |
SIPLUS digital outputs |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 07.04.2025 |
Notes |
|
Successor |
6AG1132-6BF01-7CA0 |
Successor Description |
SIPLUS ET 200SP DQ 8x24 V DC/0.5 A HF based on 6ES7132-6BF01-0CA0 with conformal coating -40...+70 °C output module, DQ 8x24 V DC/0.5 A High Feature, source output (PNP,sourcing output) packing unit: 1 unit, suitable for BU type A0, color code CC02, channel diagnostics for: short-circuit and wire break, supply voltage, channel fault |
Price Group / Headquarter Price Group |
473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
45 Working day/Working days |
Net Weight (kg) |
0,038 Kg |
Packaging Dimension |
7,00 x 7,70 x 2,50 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618068721 |
UPC |
804766490606 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4257 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2024 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-04 |
eClass |
14 |
27-24-26-04 |
eClass |
6 |
27-24-26-04 |
eClass |
7.1 |
27-24-26-04 |
eClass |
8 |
27-24-26-04 |
eClass |
9 |
27-24-26-04 |
eClass |
9.1 |
27-24-26-04 |
ETIM |
7 |
EC001599 |
ETIM |
8 |
EC001599 |
ETIM |
9 |
EC001599 |
IDEA |
4 |
3566 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|