SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1132-6BF01-7BA0
Product
SIPLUS ET 200SP DQ 8x24VDC/0.5A Standard based on 6ES7132-6BF01-0BA0 with conformal coating, -40…+70 °C, digital output module, suitable for BU type A0, color code CC02, channel diagnostics,
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6AG1132-6BF01-7BA0
Product Description SIPLUS ET 200SP DQ 8x24VDC/0.5A Standard based on 6ES7132-6BF01-0BA0 with conformal coating, -40…+70 °C, digital output module, suitable for BU type A0, color code CC02, channel diagnostics,
Product family SIPLUS digital outputs
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 45 Working day/Working days
Net Weight (kg) 0,036 Kg
Packaging Dimension 6,50 x 7,80 x 2,30
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618090227
UPC 804766701801
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group (PCK/FAGR) 4257
Group Code (GCK/GBK) R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.12.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 81d17845-079b-4238-be12-e5673cd4aa79
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;