SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1134-6GF00-7AA1
Product
Image similar
SIPLUS ET 200SP AI 8xI 2-/4-wire BA based on 6ES7134-6GF00-0AA1 with conformal coating, -40…+70 °C, analog input module, suitable for BU type A0, A1, color code CC01, module diagnostics, 16 bit
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1134-6GF00-7AA1
Product Description SIPLUS ET 200SP AI 8xI 2-/4-wire BA based on 6ES7134-6GF00-0AA1 with conformal coating, -40…+70 °C, analog input module, suitable for BU type A0, A1, color code CC01, module diagnostics, 16 bit
Product family SIPLUS analog inputs
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 40 Working day/Working days
Net Weight (kg) 0,039 Kg
Packaging Dimension 7,00 x 7,70 x 2,00
Package size unit of measure CM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618099312
UPC 195125008014
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group (PCK/FAGR) 4257
Group Code (GCK/GBK) R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 13.09.2024
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;