SIPLUS ET 200SP F-RQ DC 24V/24-230V AC/5A based on 6ES7136-6RA00-0BF0 with conformal coating, -30…+60 °C, 20 mm overall width, 1 relay output (2 NO) summation output current 5 A, load voltage 24 V DC and 24 ... 230 V AC, can be used up to PL e (ISO 13849-1: 2008)/ SIL 3 (IEC 61508: 2010) if controlled by F-DQ (e.g. 6AG1136-6DB00-2CA0)
Article Number (Market Facing Number) |
6AG1136-6RA00-2BF0 |
Product Description |
SIPLUS ET 200SP F-RQ DC 24V/24-230V AC/5A based on 6ES7136-6RA00-0BF0 with conformal coating, -30…+60 °C, 20 mm overall width, 1 relay output (2 NO) summation output current 5 A, load voltage 24 V DC and 24 ... 230 V AC, can be used up to PL e (ISO 13849-1: 2008)/ SIL 3 (IEC 61508: 2010) if controlled by F-DQ (e.g. 6AG1136-6DB00-2CA0)
|
Product family |
SIPLUS digital F-output module relay |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
65 Working day/Working days |
Net Weight (kg) |
0,074 Kg |
Packaging Dimension |
7,00 x 7,50 x 3,00 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618069711 |
UPC |
804766682322 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4257 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 08.08.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-04 |
eClass |
14 |
27-24-26-04 |
eClass |
6 |
27-24-26-04 |
eClass |
7.1 |
27-24-26-04 |
eClass |
8 |
27-24-26-04 |
eClass |
9 |
27-24-26-04 |
eClass |
9.1 |
27-24-26-04 |
ETIM |
7 |
EC001599 |
ETIM |
8 |
EC001599 |
ETIM |
9 |
EC001599 |
IDEA |
4 |
3566 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|