SIPLUS ET 200SP WP321 based on 7MH4138-6AA00-0BA0 with conformal coating, -40…+60 °C, electronic weighing system 1 channel for the connection of load cells DMS full bridges (1-4 mV/V) for SIMATIC ET200SP, suitable for BU type A0, RS485 interface for SIWATOOL or remote display.
Article Number (Market Facing Number) |
6AG1138-6AA00-2BA8 |
Product Description |
SIPLUS ET 200SP WP321 based on 7MH4138-6AA00-0BA0 with conformal coating, -40…+60 °C, electronic weighing system 1 channel for the connection of load cells DMS full bridges (1-4 mV/V) for SIMATIC ET200SP, suitable for BU type A0, RS485 interface for SIWATOOL or remote display.
|
Product family |
SIPLUS SIWAREX WP321 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
45 Working day/Working days |
Net Weight (kg) |
0,001 Kg |
Packaging Dimension |
6,50 x 7,70 x 2,30 |
Package size unit of measure |
CM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618088002 |
UPC |
804766904462 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group (PCK/FAGR) |
4257 |
Group Code (GCK/GBK) |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 08.02.2018 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-05 |
eClass |
14 |
27-24-26-05 |
eClass |
6 |
27-24-26-05 |
eClass |
7.1 |
27-24-26-05 |
eClass |
8 |
27-24-26-05 |
eClass |
9 |
27-24-26-05 |
eClass |
9.1 |
27-24-26-05 |
ETIM |
7 |
EC001601 |
ETIM |
8 |
EC001601 |
ETIM |
9 |
EC001601 |
IDEA |
4 |
3567 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|